Seismically Enhanced Test (SET) Terminal - 3000A

Brand:

PCORE Electric

Catalog ID:

B-63034-AF

Seismically Enhanced Test (SET) Terminal - 3000A (230kV and below)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

Product details

General

Bottom Terminal Type
2"-12 Female Thread
Color
Gray
Material
Aluminum
Material - Insulation
Polymer
Top Terminal Type
2"-12 Male Thread

Dimensions

Length
19 in

Electrical Ratings

Current Rating
3000 A
kV Class
230 kV

Resources and downloads

Videos

play
PCORE Electric Bushings Test Terminal (VI02005E)