HUS_ID_B-063056-EE-70.2_PRODIMAGE
* Representative image
HUS_ID_B-063056-EE-70.2_PRODIMAGE
play

Porcelain Test Terminal - 1200A

Brand:

PCORE Electric

Catalog ID:

B-63042-EE-70

Porcelain Test Terminal - 1200A (500kV & 765kV)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

Product details

General

Bottom Terminal Type
1 1/8"-12 Female Thread with (1) Corona Ring
Color
Gray
Material
Copper - Silver Plated
Material - Insulation
Porcelain
Top Terminal Type
4-Hole NEMA Pad @ 1.75" Spacing with (1) Corona Ring

Dimensions

Length
20.5 in

Electrical Ratings

Current Rating
1200 A
kV Class
500 kV;765 kV

Resources and downloads

Videos

play
PCORE Electric Bushings Test Terminal (VI02005E)