PROG_P2556_0930K_PRODIMAGE
PROG_P2556_0930K_PRODIMAGE
play
play
+6
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Trevina Collection LED 52" 3-Blade Fan

$351.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2556-0930K

Collection name:

Trevina II

The 52 inch Trevina II features three silver blades in Brushed Nickel finish. Coolly modern, the Trevina II ceiling fan offers both form and function with an energy efficient 17W LED source with a 3000K-color temperature. Features a wall control switch.

  • 52" Trevina ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits
  • Trevina fan features three silver fan blades and Brushed Nickel finish
  • The light kit contains a etched opal glass shade and is comprised of a 17W dimmable 3000K LED module, offering 1500 lumens (source), 90+ CRI
  • Includes a wall control switch
  • Three speed control, manual reverse control
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Trevina ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Modern design styling
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Includes easy to assemble canopy system that can be installed on vaulted ceilings up to 30º slope
  • UL dry location listed
  • Ceiling mounting on downrod
  • A 3/4" x 4-1/2" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • Can be used to comply with 2016 Title 24 JA8
  • High Speed Energy Information: Airflow- 4742 cfm, Energy consumption- 64 watts (excluding lights), Airflow efficiency- 79 cfm/watt
  • Limited lifetime warranty

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Silver
Fan - Blade Pitch
12 °
Fan - Dual mount
Yes
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed, Manual Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Ceiling Fan
Glass
Etched Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
Wall Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • Transitional
Sub Brand
Progress LED
Switch Type
Slide
Type
Standard
UPC
785247215133
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
52 in x 52 in x 15.75 in
Fan - Recommended room size
400 ft²
Height
15.75 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
20.7 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
17 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
79
EPACTenergy consumption watts
64
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93083764

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)