GLEASON_REEL-EZ4_PRODIMAGE
GLEASON_REEL-EZ4_PRODIMAGE

HM142-4-P3 Hose Master Reel without hose

Brand:

Gleason Reel

Catalog ID:

HM142-4-P3

The Gleason Hose-Master hose reel is the most rugged single hose, general purpose hose reel of its size in the industry. We created it with the most demanding hose reeling applications in mind, hand pull or machine mounted. Oversized bearings and a heavy duty, one piece main shaft (also available in stainless steel) give Hose-Master hose reels superior mechanical strength. Roller Guide is standard. The reliable ratchet and dog allows quick and easy changeover from window shade-type action to continuous tension. Handles up to 70 ft. of 3/8" I.D. hose. Maximum hose diameter is 1/2" I.D. Reel is rated at 300 psi per standard hose and hose fittings. The Hose Master hose reel is capable of higher pressures with proper hardware.

  • Optional Ball Stop
  • Standard Roller Guide accommodates a variety of mounting configurations
  • Fluid Path/ Main Shaft also available in stainless steel.SafetyChange Spring Motor makes replacement safe and easy

Product details

General

Catalog Number

HM142-4-P3

Type

Machine/Hand Pull General Purpose

Dimensions

Weight

32 lb

Resources and downloads