C50-C31T-Z-S C50 Tow Trolley
Request a Quote
Brand:
Gleason Reel
Catalog ID:
C50-C31T-Z-S
C50 Tow Trolley
Product details
Resources and downloads
Product details
General
Accessories
Tow Chains
Hose - General Purpose Or Hydraulic
Junction Box(es)
Cable - Round Or Flat
Terminal Blocks
Ty-Wraps
Cable Glands For Single Cables Or Groups
Cable Type
Round
Clamping Element Design
Single, Double or Triple Tier Clip Design
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Zinc Plated Hardware
Series
C50
Type
Tow Trolley
Dimensions
Clip O.D.
0.31 - 0.59
Length - Clip
2.75
Max Cable/Hose O.D.
2.38
Conductor Related
Cable/Hose O.D. Range
0.31 - 0.59
Resources and downloads
Specifications
GRD-C50-C31T-Z-S-SPEC-EN
Brochures
GLEASON_CRail_BROCHURE
Installation Manuals
C-Rail Festoon Installation Instructions 043574