JB-04-16-W J-BOX NEMA4 16X14X6

Brand:

Gleason Reel

Catalog ID:

JB-04-16-W

J-BOX NEMA4 16X14X6

Product details

General

Mounting Type
Wall Mount
Series
  • C50
  • C60
  • I110
  • I120
  • I130
  • I150
  • I160
  • I152
  • I162
Type
Electrical Box

Dimensions

Depth
6
Dimension - Height inch
16
Overall Width
14

Certifications And Compliance

Nema Rating
NEMA 4

Resources and downloads