CMC_PPHID-24044
CMC_PPHID-24044

NP4-1/0I Overhead Eyebolt Transformer Connector Aluminum Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

NP4-1/0I

Transformer eyebolt connectors, dual-rated connectors for aluminum or copper conductors

Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Includes CO-OX oxide inhibitor in all conductor holes;Each unit is individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • For installation on equipment secondary transformers.
  • Stud is electro-tin plated.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.

Product details

General

Material
Aluminum Alloy, 6061-T6
Type
Adapters
UPC
192663073214

Dimensions

Diameter - Stud
0.38 in
Dimensions
3.22 in x 0.56 in x 0.75 in
Height
0.75 in
Length
3.22 in
Stud Inside Diameter
0.38 in
Width
0.56 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
#1/0 AWG to #14 AWG
Number of Conductors
4