iSTATION, Front Loading Module Frame, 3-Gang, 3-Unit, Gray
Request a Quote
Brand:
Bryant
Catalog ID:
IMF3GY
Brand
Bryant
iStation Plate Module Frame, 3-Gang, 3-Unit, Gray
Product details
Resources and downloads
Product details
General
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
3-Gang
UPC
662620331355
Certifications And Compliance
Industry Standard(s)
RoHS Compliant
UL and cUL Listed 1863
Logistics
Carton Quantity
10
Resources and downloads
Specifications
IMF3GY Specification Sheet
Catalogs
Download All
Premise Wiring Catalog
Bryant Full Line Catalog
Catalog Page
Download All
BRY R-16 Catalog Page
PREM V5 CatalogPage
PREM F7 CatalogPage