iSTATION, Front Loading Module Frame, 3-Gang, 3-Unit, Light Almond/Office White
Request a Quote
Brand:
Bryant
Catalog ID:
IMF3OW
Brand
Bryant
iStation Plate Module Frame, 3-Gang, 3-Unit, Office White
Product details
Resources and downloads
Product details
General
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
EU RoHS Indicator
Contact Manufacturer
Material
High-Impact Thermoplastic (UL 94V-0)
Number of Gang(s)
3-Gang
UPC
662620331362
Certifications And Compliance
Industry Standard(s)
RoHS Compliant
UL and cUL Listed 1863
Logistics
Carton Quantity
10
Resources and downloads
Specifications
IMF3OW Specification Sheet
Catalogs
Download All
Premise Wiring Catalog
Bryant Full Line Catalog
Catalog Page
Download All
BRY R-16 Catalog Page
PREM V5 CatalogPage
PREM F7 CatalogPage