HTB6 Terminal Block
Request a Quote
Brand:
Hawke
Increased Safety Terminal Block for use with Hawke Enclosures
Increased Satefy Ex II 2 GD
Product details
Resources and downloads
Product details
General
Material
Nylon base with Nickel Plated Brass Terminal Pillars
Operating Temperature
-60°C to +100 °C
Series
Enclosure Accessories
Type
Terminal Block
Electrical Ratings
Voltage Rating
up to 550 V
Certifications And Compliance
ATEX File Number
Baseefa08ATEX0266U
Hazardous Rating(s)
Ex II 2G Ex eb IIC Gb
IECEx File Number
IECEX BAS 08.0085U
Resources and downloads
Specifications
Datasheet | Enclosure Accessories
Literature
Maintaining Ingress Protection
Installation Manuals
Download All
Assembly Instructions | AI324 | HPB Terminal Block
AI324 | HPB Terminal Block Installation Instruction
AI388 | HTB Terminal Block Installation Instructions
Certifications
Download All
EAC: RU C GB HA91.B.00260/21
IECEx: BAS08.0085U
UKEx: BAS21UKEX0038U
ATEX: Baseefa08ATEX0266U