CMC_SKU-AG-17A
CMC_SKU-AG-17A

AG-17A Overhead PVC Animal/ Bird Guards

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

AG-17A

Animal/Bird guards, Two-piece

AG-17A. Made from a specially blended plastisol (PVC) material;Gray appearance with black added for UV protection;Double locking rings keep guard from sliding down on the insulator;Expandable base fits many sizes of insulators (O.D.);Over 17” tall, minimum thickness from 100 to 125 mils (1/8”), with a voltage gradient of 300v/mil;A fungicide is added to prevent the formation of mold when installed in shady areas

  • Made from a specially blended plastisol (PVC) material
  • Gray appearance with black added for UV protection
  • Double locking rings keep guard from sliding down on the insulator
  • Expandable base fits many sizes of insulators (O.D.)
  • Over 17” tall, minimum thickness from 100 to 125 mils (1/8”), with a voltage gradient of 300v/mil
  • A fungicide is added to prevent the formation of mold when installed in shady areas

Product details

General

Material
PVC (polyvinyl chloride)
UPC
192663119196

Dimensions

Height
4.41 in
Length
18.12 in

Resources and downloads