CMC_PPHID-264367_UCC
CMC_PPHID-264367_UCC

UCC-D04 Aluminum Mechanical Submersible Pedestal Connector

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

UCC-D04

Submersible Connector for Direct Burial, Below-Grade Boxes, and Network Underground. For Use with Copper Compression Lugs.

Connects copper conductors through 1000 kcmil with two-hole NEMA compression lugs.;C3;Committee Guide 2.5.;Stainless steel mounting hardware included.;Boots are watertight EPDM rubber.;Repairs 350 kcmil down to #10 wire sizes.;For installation CMC® recommends the use of a 9" insulated Allen wrench.;A torque wrnch should be used to ensure the proper torque is achieved.;TH Sleeves (sold separately) allow for a waterproof seal up to 1000 kcmil.;Ceneterform compression lugs available in common 500, 750 and 1000 mcm.

  • Connects copper conductors through 1000 kcmil with two-hole NEMA compression lugs.
  • C3
  • Committee Guide 2.5.
  • Stainless steel mounting hardware included.
  • Boots are watertight EPDM rubber.
  • Repairs 350 kcmil down to #10 wire sizes.
  • For installation CMC® recommends the use of a 9" insulated Allen wrench.
  • A torque wrnch should be used to ensure the proper torque is achieved.
  • TH Sleeves (sold separately) allow for a waterproof seal up to 1000 kcmil.
  • Ceneterform compression lugs available in common 500, 750 and 1000 mcm.

Product details

General

Material
Copper, Tin Plated
Number Of Outlets
4
UPC
192663116782

Dimensions

Length
6 in
Width
11 in