C58700511
C58700511

Space-saver stud-mount transformer connectors allows left or right-hand mounting, screw-on

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

USM500-4

Space-saver stud-mount transformer connectors allows left or right-hand mounting, Screw-On, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is omitted

Designed to reduce cantilever stress on the bushing by 50% and increase available safe space.;Clear plated for low-contact resistance.;Allows left or right-hand installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Offers fast, economical, reusable, dependable connections for right or left-hand installations.;Supplied with aluminum radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;105°C Rated clear plastisol cover available.;Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;For use on both 5/8” and 1” studs in screw-on and quick-disconnect models.

  • Designed to reduce cantilever stress on the bushing by 50% and increase available safe space.
  • Clear plated for low-contact resistance.
  • Allows left or right-hand installation
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Offers fast, economical, reusable, dependable connections for right or left-hand installations.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • 105°C Rated clear plastisol cover available.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • For use on both 5/8” and 1” studs in screw-on and quick-disconnect models.

Product details

General

Material
Aluminum Alloy, 6061-T6

Dimensions

Dimensions
4.66 in x 1.25 in x 2.88 in
Height
2.88 in
Length
4.66 in
Width
1.25 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
500 Kcmil - #10 AWG
Number of Conductors
4

Resources and downloads

Specifications

Sales Drawings