PROG_P2605_141_PRODIMAGE
PROG_P2605_141_PRODIMAGE
PROG_Downrod_Sample_app_shot_example
PROG_Downrod_Selection_Guide_detailshot

AirPro Collection 24 In. Ceiling Fan Downrod in Galvanized Finish

$44.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2605-141

Collection name:

AirPro Fan Downrod

3/4 In. x 24 In. downrod for use with any Progress Lighting ceiling fan. Use of a fan downrod positions your ceiling fan at the optimal height for air circulation and provides the perfect solution for installation on high cathedral ceilings or in great rooms. Refer to the selection guide for recommended downrod lengths based upon your ceiling height. Galvanized Finish.

  • Use of a fan downrod positions your ceiling fan at the optimal height for air circulation
  • provides the perfect solution for installation on high cathedral ceilings or in great rooms
  • Galvanized Finish
  • Sturdy steel construction
  • 3/4 In. Diameter x 24 In. Height.
  • Pre-drilled holes for proper electrical grounding.

Product details

General

Can be mounted up or down
No
Category General
Accessories
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Galvanized Finish
Finish Type
Painted
Fixture Type
Ceiling Fan Accessory
Lamp Included
No
Lifestyle
Transitional
Max Load Lbs.
35 lb
Mount location
Ceiling
Mounting for outlet box included
No
New Products
No
Power Source
N/A
Power Source Required?
No
UPC
785247222469
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
0.75 in x 0.75 in x 24 in
Height
24 in
Length
0.75 in
Weight
2.6 lb
Width
0.75 in
Width Diameter Descriptor
dia.

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
5
Pallet Quantity
1025

Resources and downloads