PROG_P2612_01WB_PRODIMAGE
PROG_P2612_01WB_PRODIMAGE
PROG_P2500_20_w_P2612_20_PRODIMAGE
PROG_P2612_01WB-09_PRODIMAGE
+9
PROG_P2612_01WB-09alt_PRODIMAGE

AirPro Collection Two-Light Ceiling Fan Light

$98.45 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2612-01WB

Collection name:

AirPro

Alabaster style glass bowl ceiling fan light kit casts an inviting illumination in any size room. Includes (-09) Brushed Nickel, (-15) Polished Chrome, (-20) Antique Bronze, (-30) white, and (-143) Graphite finials for use with matching Progress Lighting fans. Universal style lets you use with any indoor fan that accept an accessory light. Quick-connect wiring makes the installation process quick and easy. Includes two 3000K, 800 lumen each (source), Title 24 certified LED bulbs.

  • Elegant alabaster glass bowl casts an inviting illumination.
  • Includes (-09) Brushed Nickel, (-15) Polished Chrome, (-20) Antique Bronze, (-30) white, and (-143) Graphite finials for use with matching Progress Lighting fans.
  • Quick-connect wiring to any progress fan that accept an accessory light.
  • Ideal for bedroom, den or kitchen lighting.
  • Includes two 3000K, 800 lumen each (source), Title 24 certified LED bulbs
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
Gray
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Fan - Fob finsh
  • Light Maple
  • Walnut
  • White
  • Black
Fan - Pull Chain finish
Chrome
Finish Name
Unfinished
Fixture Type
Ceiling Fan Light Kit
Glass
Alabaster
Lamp Included
Yes
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Solid State
Lifestyle
Transitional
Mount location
universal -use with any indoor fan with 1/8" IPS light kit adapter
Mounting for outlet box included
No
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Operating Temperature Celcius Max
40 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Ceramic
Starting Temperature - Minimum
-10 °C
Style
Transitional
Type
Bowl
UPC
785247221981
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12 in x 12 in x 7.6875 in
Height
7.6875 in
Length
12 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.87 lb
Width
12 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
9 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Title 24
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
25000

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
022388

Resources and downloads