PROG_P300106_009_PRODIMAGE
PROG_P300106_009_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_glayse_detail1_detailshot
+3
PROG_glayse_detail2_detailshot

Glayse Collection Two-Light Brushed Nickel Clear Glass Luxe Bath Vanity Light

$139.70 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300106-009

Collection name:

Glayse

Inspired by modern architecture. Glayse features handsome details for variety of interior design styles. The frameless unbounded beveled glass creates beautiful light and reflection. The structure of Glayse is the focal point of the design, where form follows function. Two-Light bath & vanity is complimented by a Brushed Nickel finish.

  • Ideal for a bathroom, dining room, hallway, or foyer
  • Perfect for luxe, modern, and urban industrial style settings
  • Beautiful brushed nickel finish
  • Crisp clear beveled glass shade
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 14.875-inch width by 8.375-inch height by 5.5-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Ratio and Calder collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Modern
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Style
  • Mid-Century Modern
  • Luxury
  • Transitional
  • Modern
Type
Vanity Light
UPC
785247217434
Warranty Length
1-year Limited Warranty

Dimensions

Depth
5.5 in
Dimensions
14.875 in x 5.5 in x 8.375 in
Height
8.375 in
Height to Center
5.375 in
Length
14.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
3 lb
Width
5.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
50

Resources

Instruction Sheet Number
93088276

Resources and downloads