PROG_P400105_009st64_PRODIMAGE
PROG_P400105_009st64_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Hangar_09_arm_detailshot
+2
PROG_P400105_009t10_PRODIMAGE
Discontinued
Clearance

Hangar Collection Five-Light Brushed Nickel Farmhouse Chandelier Light

$165.00 USD
$387.53 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400105-009

Collection name:

Hangar

The five-light chandelier in the Hangar collection is a fun, light and airy piece - perfect for both casual and modern homes. A sophisticated, statement-making frame occupies a large visual space. Modern wire basket forms are finished in Brushed Nickel with graphite accents to complete the design.

  • Fixtures in the Hangar collection are fun, light and airy pieces
  • Ideal for both casual and modern homes
  • Brushed Nickel finish
  • Modern wire basket forms are enhanced by dual-toned accents
  • Chandelier uses five 60W max. medium base bulb (sold separately)
  • Perfect showcase for vintage style light bulbs, including Progress Lighting's P7825-01 or P7827-01
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or traditional living room settings
  • A sophisticated, statement-making frame occupies a large visual space.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Mid-Century Modern
  • Modern
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E26
Style
  • Urban Industrial
  • Mid-Century Modern
  • Modern
  • Farmhouse
Type
Chandelier
UPC
785247219728
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
30 in x 30 in x 19.75 in
Height
19.75 in
Length
30 in
Length - Installed
77 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
8.36 lb
Width
30 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
18

Resources

Instruction Sheet Number
93086934

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights