PROG_P550025_031_PRODIMAGE
PROG_P550025_031_PRODIMAGE
PROG_holcombe_detail1_detailshot
PROG_holcombe_detail2_detailshot
+1
PROG_holcombe_detail3_detailshot

Holcombe Collection Hanging Lantern

$255.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550025-031

Collection name:

Holcombe

A nautical-inspired collection ideal for a variety of exteriors, including Coastal, Transitional and Urban Industrial settings. The one-light black hanging lantern with clear seeded glass feature a hint of brushed nickel on the interior. Geometric details offer a finishing touch for wall, hanging and post lantern options.

  • A nautical-inspired collection
  • Ideal for a variety of exteriors, including Coastal, Transitional and Urban Industrial settings
  • Textured Black finish with clear seeded glass feature a hint of brushed nickel on the interior
  • Hanging lantern uses one 100 watt max. medium base lamp, (sold separately)
  • Geometric details offer a finishing touch to enhance outdoor architecture
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Frame front or back door with post lanterns on either side to enhance curb appeal.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Hanging
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Style
  • Urban Industrial
  • Coastal
  • Transitional
  • Farmhouse
UPC
785247217212
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10.5 in x 10.5 in x 16.75 in
Height
16.75 in
Length
10.5 in
Length - Installed
92 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
4.85 lb
Width
10.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93083739

Resources and downloads