PROG_P560082_031st64_PRODIMAGE
PROG_P560082_031st64_PRODIMAGE
PROG_P560082_031a19_PRODIMAGE
PROG_hollingsworth_detail4_detailshot
+3
PROG_hollingsworth_detail1_detailshot

Hollingsworth Large Wall Lantern

$289.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560082-031

Collection name:

Hollingsworth

Hollingsworth large wall lantern features a crisscross design that surrounds clear seeded glass, emulating popular farmhouse decor. Ideal for a variety of transitional exteriors when paired with either vintage or traditional bulbs. Includes wall, hanging and post options.

  • Hollingsworth lanterns feature a crisscross design that surrounds clear seeded glass, emulating popular farmhouse decor
  • Ideal for a variety of transitional exteriors when paired with either vintage or traditional bulbs
  • Textured Black finish
  • Wall lantern uses one 100-watt max. medium base bulbs (sold separately)
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Create curb appeal with these stylish post lanterns
  • Add to either side of front door to welcome guests and visitors to the home
  • Create curb appeal with these stylish hanging lanterns
  • Outdoor lanterns can also be paired with decorative indoor fixtures to create a customized and creative lighting design.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Style
  • Transitional
  • Farmhouse
UPC
785247218691
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 13.125 in x 24 in
Height
24 in
Height to Center
11.125 in
Length
10 in
Note Weight of fixture exceeds NEC limits
No
Weight
9.46 lb
Width
13.125 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
18

Resources

Instruction Sheet Number
93083980