PROG_P400063_020_PRODIMAGE
PROG_P400063_020_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_laird_detail3_detailshot
+4
PROG_laird_detail2_detailshot

Laird Collection Five-Light Antique Bronze Etched Glass Traditional Chandelier Light

$230.34 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400063-020

Collection name:

Laird

The Laird collection provides a contemporary complement to casual interiors popular in today's homes. Glass shades add distinction and provide pleasing illumination to any room, while scrolling arms create an airy effect. Five-light chandelier in an Antique Bronze finish.

  • Provides a contemporary complement to casual interiors popular in today's homes
  • Ideal for transitional design styling
  • Shown in Antique Bronze finish
  • Glass shades add distinction and provide pleasing illumination
  • Scrolling arms create an airy effect
  • Uses five 100-watt max. medium base bulbs (sold separately)
  • Chandeliers have the ability to change the look of a room - try over a dining room table, in a bath and vanity setting or other spaces that are in need of ambient illumination and decorative decor.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Chandelier
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E26
Style
Transitional
Type
Chandelier
UPC
785247215911
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
23.75 in x 23.75 in x 17.5 in
Height
17.5 in
Length
23.75 in
Length - Installed
61.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
11.24 lb
Width
23.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
96 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
15

Resources

Instruction Sheet Number
93084512

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights