PROG_P500063_020_PRODIMAGE
PROG_P500063_020_PRODIMAGE
PROG_Malbec_Glass_detailshot
PROG_Malbec_20_glass_detailshot
+1
PROG_Chain_Graphic_72_inch_Info-Graphic

Malbec Collection One-Light Antique Bronze Recycled Blue Textured Glass Global Pendant Light

$217.14 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500063-020

Collection name:

Malbec

Smoke-colored textured Artisanal glass and high quality craftsmanship offers a signature focal point in the Malbec pendants. Create a customized look - suitable for designs from Bohemian to Coastal - by grouping several pendants together in a kitchen, entryway or living room setting. Perfectly imperfect, the design offers dimension and visual interest.

  • Hand-crafted artisanal glass features delightful organic texture
  • Glass shape and finish will have subtle variations due to the nature of forming process
  • Antique Bronze finish with recycled blue-tone textured glass
  • Pendant uses one 100W max. medium base lamp. (sold separately)
  • Create a customized look - by grouping several pendants together in a kitchen, entryway or living room setting
  • Suitable for designs from Bohemian to Coastal
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Pendant
Glass
Recycled Blue Textured
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Coastal
  • Farmhouse
  • Urban Industrial
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Style
  • Bohemian
  • Farmhouse
  • Urban Industrial
  • Coastal
Type
Pendant
UPC
785247216253
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11.75 in x 11.75 in x 14 in
Height
14 in
Length
11.75 in
Length - Installed
89 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
9.9 lb
Width
11.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
18

Resources

Instruction Sheet Number
93083771

Resources and downloads