CMC_PPHID-264415
CMC_PPHID-264415

NACC600-3SI Pedestal Insulator Secondary Connector Aluminum Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

NACC600-3SI

Dual-Rated For Aluminum or Copper Conductors

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with radial-tipped set-screws
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Includes CO-OX oxide inhibitor in all conductor holes
  • Each unit is individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

Product details

General

Material
Aluminum
UPC
192663081660

Dimensions

Dimensions
4 in x 2.5 in x 2.75 in
Height
2.75 in
Length
4 in
Width
2.5 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
600 Kcmil - #4 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - UL Recognized
Yes
RUS Listed Reference
Yes

Resources and downloads