PROG_P5321_134_PRODIMAGE
PROG_P5321_134_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_glimmer_above_P5321_134_detailshot
+4
PROG_glimmer_straight on_P5321_134_detailshot

Glimmer Collection Five-Light Silver Ridge Clear Glass Luxe Pendant Light

$836.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5321-134

Collection name:

Glimmer

Glimmer fits the definition of livable luxury with elements that sparkle to create an instant statement within the home. Prismatic glass five-light pendants are supported by an architecturally- styled frame in Silver Ridge finish. The cascade of faceted linear glass deliver a sleek silhouette to any room.

  • Elements that sparkle create an instant statement within the home.
  • Prismatic glass pendants offer a livable luxury feel.
  • Architecturally- styled frame in Silver Ridge finish.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Silver Ridge
Finish Type
Painted
Fixture Type
Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Kitchen
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Luxury
  • Transitional
  • New Traditional
  • Bohemian
Type
Pendant
UPC
785247201099
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
22.25 in x 22.25 in x 23.875 in
Height
23.875 in
Length
22.25 in
Length - Installed
99 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
34.1 lb
Width
22.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
6

Resources

Instruction Sheet Number
93068126

Resources and downloads