PROG_P5513_31_PRODIMAGE
PROG_P5513_31_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_Hawthorne_Textured_Black_GeneralLit
PROG_hawthorne glass_IMG_3849_detailshot

Hawthorne Collection One-Light Small Hanging Lantern

$138.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5513-31

Collection name:

Hawthorne

The Hawthorn outdoor lantern collection takes a modern approach to the popular Prairie design style. One-light small cast aluminum hanging lantern in a Black finish with etched seeded glass.

  • Elevate your home's curb appeal with the Hawthorne Collection hanging lantern light ideal for a porch, entryway, outdoor living space, or indoor spaces
  • Ideal for craftsman, modern and transitional interiors or exteriors
  • Elongated etched seeded glass surrounded by a crisp modern black finish
  • Includes one 6", four 12" stems and 6 Links of chain for a variety of mounting types and sloped ceiling
  • Measures: 5 in x 5 in x 9.125 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Cast Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Hanging
Glass
Etched Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Modern
  • Transitional
UPC
785247202010
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5 in x 5 in x 9.125 in
Height
9.125 in
Length
5 in
Length - Installed
74 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
3.08 lb
Width
5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
72

Resources

Instruction Sheet Number
93068158

Resources and downloads