PROG_P5021_09_PRODIMAGE
PROG_P5021_09_PRODIMAGE
PROG_ratio_IMG_5393_detailshot
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+2
PROG_ratio_IMG_5412_detailshot

Ratio Collection Six-Light Brushed Nickel Fabric Shade Coastal Pendant Light

$511.61 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5021-09

Collection name:

Ratio

The six-light pendant offers a sleek metal frame that supports a low-slung shade to create Ratio’s casual modern style. The frame’s proportion to the white linen drum shade evokes a perfect ratio for lighting. Includes a polished glass exterior, etched glass interior diffuser that offers an elegant appeal and is easier to clean – offering both fashion and function. Brushed Nickel finish.

  • A sleek metal frame supports a low-slung shade.
  • The frame's proportion to the white linen drum shade evokes a perfect ratio for lighting.
  • Polished glass diffuser that offers an elegant appeal and is easier to clean.
  • Offers both fashion and function with a casual modern style.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Inverted Pendant
Glass
Fabric Shade
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Modern
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
6
Number of Lamps Total
6
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Kitchen
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Mid-Century Modern
  • Modern
  • Farmhouse
  • Coastal
Type
Inverted Pendant
UPC
785247200979
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
30 in x 30 in x 19.125 in
Height
19.125 in
Length
30 in
Length - Installed
85 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
25.34 lb
Width
30 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
3

Resources

Instruction Sheet Number
93066250

Resources and downloads