SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

PF5F1R114K4 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF5F1R114K4

Allen Bradley Braking Resistor, 114400 W, 5.1 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF5F1R114K4

Enclosure Type

ED10

Resistance Ohms

5.1 Ohm

Dimensions

Depth

80 in

Length

30 in

Weight

498 lb

Width

18 in

Electrical Ratings

Wattage

114400 W

Resources and downloads

Specifications