PFCR60R200W | Allen Bradley Braking Resistor
Request a Quote
Brand:
Powerohm Resistors
Catalog ID:
PFCR60R200W
Allen Bradley Braking Resistor, 200 W, 60 Ohms
The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
Provide Controlled Braking
Product details
Resources and downloads
Product details
General
Application
Allen Bradley
Enclosure Type
CR200
Resistance Ohms
60 Ohm
Dimensions
Length
6 in
Weight
2 lb
Width
1.5 in
Electrical Ratings
Wattage
200 W
Resources and downloads
Specifications
PFCR60R200W Specification Sheet