SKU-P14494-10
SKU-P14494-10
PPHID-913258-10

R2-0.5A05 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R2-0.5A05

230 V 0.5 H P 100% Braking Torque 50% Duty 375 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Powerohm
Available Options
Mill Galvanized
Braking Torque
100 %
Duty Cycling
50 %
Enclosure Style
NEMA 1
Enclosure Type
GCE1
Horsepower - Maximum
0.5
Nominal Current (A)
368
Resistance Ohms
375 Ohm
System Voltage
230 V

Dimensions

Depth
5 in
Length
12.375 in
Width
5 in

Resources and downloads