SKU-P14494-10
SKU-P14494-10
PPHID-913258-4

PR5505-18 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PR5505-18

Allen Bradley Braking Resistor, 8192 W, 8 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Available Options
Mill Galvanized
Enclosure Style
NEMA 1
Enclosure Type
GCE15
Resistance Ohms
8 Ohm

Dimensions

Depth
5 in
Length
26.375 in
Weight
37.2 lb
Width
16 in

Electrical Ratings

Wattage
8192 W

Resources and downloads