SKU-PR112A140
SKU-PR112A140
PPHID-2539576-1

PRMRCG-8 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRMRCG-8

Milwaukee Replacement Part - Type GL Grid Resistor, 350 A, 0.074 Ohms, MFG Part Number-MRCG-8

Continuous Amperage - 350

Product details

General

Application
Milwaukee
Resistance Ohms
0.074 Ohm

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
350 A
Maximum Current Rating Amps Continuous
350

Resources and downloads