SKU-P14494-10
SKU-P14494-10
PPHID-913258-11

R4-5B01 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-5B01

460 V 5 H P 150% Braking Torque 10% Duty 100 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Resistance Tolerance: +/- 10%

Product details

General

Application
Powerohm
Available Options
Mill Galvanized
Braking Torque
150 %
Duty Cycling
10 %
Enclosure Type
GCE2
Horsepower - Maximum
5
Resistance Ohms
100 Ohm
System Voltage
460 V

Dimensions

Depth
5 in
Length
12.375 in
Width
7 in

Resources and downloads