WBP_HCL6Y01_PRODIMAGE
WBP_HCL6Y01_PRODIMAGE

Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Yellow, 7 Foot

Brand:

Hubbell Premise Wiring

Catalog ID:

HCL6Y07

Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Yellow, 7 Foot

Low OD, Slim

Product details

General

Application
Data Exchange
Sub Brand
Copper Patch Cords
Temperature Rating
Per TIA
Type
NEXTSPEED Category 6 Patch Cords
UPC
662620618500

Electrical Ratings

Voltage Rating
300 VAC

Conductor Related

Number of Conductors
8-Conductor
Wire Size
#28 AWG

Certifications And Compliance

Industry Standard(s)
UL1863