WBP_HBL5262LC1GN_PRODIMAGE
WBP_HBL5262LC1GN_PRODIMAGE
play
Tamper-Resistant Receptacles
WBP_HBL5262LC1W_side-L_PRODIMAGE
+4
WBP_HBL5262LC1W_back-1_PRODIMAGE

Straight Blade Devices, Logic Load Control Receptacles, Split Circuit ', Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Green.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5262LC1GN

Straight Blade Devices, Logic Load Control Receptacles,Split Circuit , Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Green.

Switched Receptacles for Automatic Receptacle Control - to Hubbell Wiring Device-Kellems’ comprehensive offering for automatic receptacle control requirements. Featuring Hubbell’s exclusive and patented tamper-resistant mechanism as standard, the unit is capable of controlling other receptacles downstream in the branch circuit. Hubbell offers this innovative device in wired and wireless options, which are both fully compatible with existing systems. This allows for easy additions and changes to meet current energy codes and standards in current facilities.

  • Designed for Automatic Receptacle (plug load) Control
  • Half controlled face and downstream control
  • Low voltage wire control
  • Tamper Resistant… NOT Plug Resistant®

Product details

General

Color
Green
EU RoHS Indicator
Contact Manufacturer
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
0° to 40°C Relative Humidity (non-condensing) 0% to 95% (w/o impact)
Performance
  • Electrical: Current Interrupting Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical: Product Indentification: Ratings are a permanent part of the device
  • Terminal Accomodation: #14-10 AWG stranded or solid copper conductor only
  • Terminal Indentification: Terminals identified in accordance with UL498 and CSA (Brass, White, Green)
  • Environmental: Flammabilty: UL94V-2
  • Operating Location: Indoor Use Only
  • Operating Temperature: 0° to 40°C (32° to 104°F) Relative Humidity (non-condensing) 0% to 95% (w/o impact)
Series
Switched Receptacles
Style
Wired
UPC
783585428413

Dimensions

Display Size
Standard Sized Product
Weight
0.4 lb

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • cULus 498B SA UL File No. E481574
  • Fed. Spec. WC596G
  • Complies with:NEC Section 406.3 (E), ASHRAE 90.1 Section 8.4.2,California Title 24 Artcile 130.5(d)
  • NEMA WD-6 Compliant
Nema Rating
5-15R

Logistics

Carton Quantity
10