gtc-commander-18-button
gtc-commander-18-button

Commander (GSM) yellow, steel cord, 18 button (UK plug) - CE Marked

Brand:

GAI-Tronics

Catalog ID:

231-02-000J-212

The Commander family of telephones are tough, weather resistant units built to withstand abuse and environmental extremes; moulded in glass filled polyester to prevent rust and corrosion. It is simple to install with fixings concealed from view giving increased security from vandalism. Designed for indoor or outdoor use, the GSM Commander offers wireless communications to provide a completely stand-alone telephone installation. The GSM phone greatly reduces installations costs by eliminating running wires. The battery and GSM terminal are housed inside the unit to provide a complete rugged telephone.

  • Fully Integrated GSM-based Commander
  • Internal Antenna as Standard
  • Robust and Weather Resistant: IP65
  • Dual Purpose Design for Wall or Desk Mounting; Simple Installation
  • Large Tactile Buttons, Easy to See and Operate
  • Inductive Coupler Fitted as Standard for Hard of Hearing
  • Standard or Customized Units
  • Vandal Resistant Handset and Cord (with length options)
  • CE Compliant
  • Supplied with 12 VDC Power Supply
  • Acoustic Path Testing

Product details

General

CE Compliant
Yes
Color
Yellow
Connectivity Options
GSM
Mount location
Surface-Mount & Desk Mounting
Operating Temperature
  • (AC powered) -20° C to +60° C
  • (Battery powered, lead-acid) -20° C to +60° C
  • Auto switch-off: <-40° C or >+70° C
Type
  • 18 Button
  • Weatherproof & Vandal Resistant Telephones

Certifications And Compliance

CE Compliant
Yes