3 Foot Metal PlugTrak®, 15 A, Single Circuit
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBL20GB312UIV
Brand
Hubbell Premise Wiring
3 Foot Metal PlugTrak®, 15 A, Single Circuit
USB, Tamper Resistant
Product details
Resources and downloads
Product details
General
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Number of Receptacles
2 Single Receptacles, 2 USB Ports
Series
Metal
Style
USB
Type
Single Circuit
UPC
783585450674
Dimensions
Dimensions
38 in x 3 in x 2 in
Height
2 in
Length
38 in
Weight
3 lb
Width
3 in
Electrical Ratings
Amperage Rating
15 A
Current / Amperage Rating
15 A
Resources and downloads
Specifications
PREMISE_HBL20GB312UIV_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2024
Catalog Page
Download All
WDK Q-5 Catalog Page
PREM U13 CatalogPage
WDK S-12 Catalog Page