PROG_P400120_020_PRODIMAGE
PROG_P400120_020_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_clifton heights5_detailshot
Discontinued
Clearance

Clifton Heights Collection Nine-Light Antique Bronze Etched Glass Craftsman Chandelier Light

$175.50 USD
$669.90 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400120-020

Collection name:

Clifton Heights

Distinctive chiseled features and clean lines are key features within the Clifton Heights collection. Inspired by an updated interpretation of Craftsman styling, careful attention to the details delivers a dramatic accent. An Antique Bronze finish complements elegant etched square glass shades. The Clifton Heights collection enhances a variety of home styles including Farmhouse, Craftsman and Transitional decor. Nine-Light Chandelier.

  • Distinctive forms and clean lines are key features within the Clifton Heights collection
  • Inspired by Craftsman styling, special attention to decorative details can be appreciated in each fixture
  • Elegant etched glass shades
  • Antique Bronze finish
  • 9-light chandelier ideal for dining rooms or foyers
  • Uses 9, 75-watt max. medium base bulbs including LED equivalent (sold separately)
  • Ideal for Farmhouse and Transitional spaces
  • Measures 30" diameter x 30 5/8" H
  • Overall length with chain 153"
  • Dry location listed
  • Ideal for larger spaces within the home, such as dining rooms, entryways and foyer areas
  • Shop the complete Clifton Heights collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor

Product details

General

Base Type
E26
Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Chandelier
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Farmhouse
  • Modern
  • Modern Craftsman
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
9
Number of Lamps Total
9
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Style
Craftsman
Type
Chandelier
UPC
785247220731
Warranty Length
1-year limited warranty

Dimensions

Dimensions
30 in x 30 in x 30.625 in
Height
30.625 in
Length
30 in
Length - Installed
153 in
Overall Length with
Overall Ht. W/Chain
Weight
30.63 lb
Width
30 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
6

Resources

Instruction Sheet Number
93089175

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights