PROG_PCIRT_LED-22_PRODIMAGE
PROG_PCIRT_LED-22_PRODIMAGE

2'x2' LED Recessed Troffer 120-277v

Brand:

Progress Lighting

Catalog ID:

PCIRT-LED-22-35K

Collection name:

Lensed Lay-In

Lensed Lay-In.

  • Residential or Commercial
  • High Efficiency LED, 50,000 Hour Life
  • Latching Door with Prismatic Lens
  • 2x2 (3,000L) and 2x4 (4,000L) versions availabl
  • 3500K and 4000K color temperatures, 80 CRI
  • Universal input voltage 120-277 VAC, 50/60Hz
  • 0-10V dimming
  • Damp location and IC rated
  • DesignLights Consortium (DLC) qualified

Product details

General

Color

White

Color Generic

White

Dimming Protocol

0-10V

Finish Name

White

Finish Type

Painted

Fixture Type

Troffer

Lamp Included

Yes

Mount location

Ceiling

New Products

No

Power Source

Hardwired

Power Source Required?

Yes

UPC

785247213849

Dimensions

Dimensions

23.75 in x 23.75 in x 2.5625 in

Height

2.5625 in

Length

23.75 in

Weight

10 lb

Width

23.75 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Certifications And Compliance

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93064831

Resources and downloads