SC_cover2
* Representative image
SC_cover2

Surface Cover Only (Screw-Cover) 12 X 18, Carbon Steel - Gray

Brand:

Catalog ID:

SC1218

Surface Cover Only (Screw-Cover) 12X18 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Covers are 16 gauge carbon steel.

Product details

General

Accessory Type
Cover
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Color
Ansi-61 Gray Textured
Construction
Non-Flanged
Cover Type
Surface Cover
EU RoHS Indicator
No
Finish Type
Textured
Material
Carbon Steel
Type
Accessory
UPC
786725866533

Dimensions

Height
18 in
Weight
5 lb
Width
12 in

Logistics

Carton Quantity
1