SCF-LID
* Representative image
SCF-LID

Flush Cover (Screw-Cover Series) 6 X 6, Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SCF0606

Flush Cover (Screw-Cover Series) 6X6 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Covers are 14 gauge carbon steel.

Product details

General

Accessory Type
Cover
Application
Designed to mount on enclosure for flush installations.
Color
Ansi-61 Gray Textured
Construction
Non-Flanged
Cover Type
Flush Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Type
Accessory
UPC
786725312320

Dimensions

Height
8 in
Weight
1 lb
Width
8 in

Logistics

Carton Quantity
1