SCF-LID
* Representative image
SCF-LID

Flush Cover (Screw-Cover Series) 10 X 12, Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SCF1012

Flush Cover (Screw-Cover Series) 10X12 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Covers are 16 gauge carbon steel.

Product details

General

Accessory Type
Cover
Application
Designed to mount on enclosure for flush installations.
Color
Ansi-61 Gray Textured
Construction
Non-Flanged
Cover Type
Flush Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Type
Accessory
UPC
786725313723

Dimensions

Height
12 in
Weight
3.5 lb
Width
14 in

Logistics

Carton Quantity
1