SC-LIDG
* Representative image
SC-LIDG

Surface Cover Only (Screw-Cover) 6 X 12, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

SC0612G

Surface Cover Only (Screw-Cover) 6X12 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from pre-galvanized steel

Covers are 16 gauge G-90 pre-galvanized steel.

Product details

General

Accessory Type
Cover
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Construction
Non-Flanged
Cover Type
Surface Cover
EU RoHS Indicator
No
Finish Type
Galvanized
Material
Carbon Steel
Type
Accessory
UPC
786725866670

Dimensions

Height
8 in
Weight
2 lb
Width
14 in

Logistics

Carton Quantity
1