N412_CSTD
* Representative image
N412_CSTD

N412 Single Door Slope-Top Disconnect Ultimate Series 48 X 38 X 12, Carbon Steel-Gray

Brand:

Wiegmann

Catalog ID:

N412483812CSTD

N412 Single Door Slope-Top Disconnect Ultimate Series 48X38X12 Carbon Steel-Gray

  • Bodies and doors are fabricated from carbon steel
  • Seams are continuously welded and ground smooth
  • Doors are sealed with a poured in place gasket
  • Mounting holes are located in the back of the enclosure
  • Latching system interlocks with the disconnect handle for added safety

Bodies and doors fabricated from 14 gauge steel. Continuously plasma welded seams. Increased tub opening for better access. 20 degree sloped top. Sloped "Top tub flange". Concealed hinges. Easy to remove doors are interchangeable. Grounding provisions included. 1/4-turn semi-flush oil tight latches are supplied to hold door securely closed. Print pocket is provided. Doors are sealed with poured-in-place polyurethane gasket. Mounting holes in rear of enclosure. Studs for mounting optional back panel (the Ultimate back panels have increased in size to accommodate larger foot-print installations). Ultimate Accessory Driven. Door handle and latching hardware are provided. Door latching system installed on door with slotted insert defeater mechanism to open. Latching system interlocks with the disconnect handle for added safety. 3pt latch system.

Product details

General

Application
Hubbell Wiegmann N412CSTD Ultimate Series Disconnects are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamli
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Latches Type
3-Point
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725864607

Dimensions

Cubic Capacity
21888 cu.in
Depth
12 in
Height
48 in
Weight
140 lb
Width
38 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1