WA-XM-U
* Representative image
WA-XM-U

N12 Single Door Right Flanged Disconncet 72X39.5X18 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WA72XM3918U

N12 Single Door Right Flanged Disconncet 72X39.5X18 Carbon Steel - Gray

Designed for indoor use in protecting components from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class 9422 variable depth and cable mechanisms.

Product details

General

Application
The Wiegmann universal cutout is used in large freestand and floorstand enclosures. Operator Adapter Kits are required in order to install the various manufacturers' hardware.
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Finish Type
Polyester Powder
Latches Type
3-Point Padlocking Handle
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725415847

Dimensions

Actual Depth
18.13 in
Actual Height
72.13 in
Actual Width
39.5 in
Depth
18 in
Height
72 in
Weight
559 lb
Width
40 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1