ABN12
* Representative image
ABN12

N12 Single Door Disconnect 24X21.375X10 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

ABN12242110

N12 Single Door Disconnect 24X21.375X10 Carbon Steel - Gray

Designed to house Allen-Bradley 1494F flange-mounted disconnect switches and 1494D flange-mounted operators for circuit breakers. Provides protection from dust, dirt, oil and water.

Product details

General

Application
Designed to house Allen-Bradley 1494F flange-mounted disconnect switches and Bulletin 1494D flange-mounted operators for circuit breakers. Provides protection from dust, dirt, oil and water.
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Latches Type
2-Point
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725871520

Dimensions

Actual Depth
10.13 in
Actual Width
21.38 in
Depth
10 in
Height
24 in
Weight
55 lb
Width
21 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1