SDN12-PL
* Representative image
SDN12-PL

N12 Single Door Flanged Disconnect 36X32X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SDN12363212PL

N12 Single Door Flanged Disconnect 36X32X12 Carbon Steel - Gray

Product details

General

Application
These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Latches Type
2-Point
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725863044

Dimensions

Actual Depth
12.13 in
Actual Width
31.38 in
Depth
12 in
Height
36 in
Weight
96 lb
Width
31 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1