WA-FSDA
* Representative image
WA-FSDA

N12 Single Door Dual Access Freestanding 72X36X24 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WA723624FSDA

N12 Single Door Dual Access Freestanding 72X36X24 Carbon Steel - Gray

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosed equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

Product details

General

Application
Designed to protect electrical and electronic controls, components, and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
No
Finish Type
Textured
Latches Type
3 Point Keylocking-Padlocking Combo
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725416158

Dimensions

Actual Depth
24.25 in
Actual Height
72.12 in
Actual Width
36.12 in
Depth
24 in
Height
72 in
Weight
424 lb
Width
36 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1