Full Back Panel (WC1448BD) 42.2X41 Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

WC1448P3

Full Back Panel (WC1448BD) 42.2X41 Carbon Steel - White

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.

Carbon steel full panel.

Product details

General

Application
For use with WC1448BD console.
Color
White
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Material
Carbon Steel
Series
WC14
Type
Console Panel
UPC
786725444502

Dimensions

Actual Depth
1.25 in
Actual Height
42.25 in
Depth
1 in
Height
42 in
Weight
72 lb
Width
41 in

Certifications And Compliance

Nema Rating
12

Logistics

Carton Quantity
1