PB
* Representative image
PB

N12 30.5 MM 16 Pushbutton Enclosure 11.7X10.7X3 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

PB16

N12 30.5 MM 16 Pushbutton Enclosure 11.7X10.7X3 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

Bodies and doors fabricated from 14 gauge steel. Continuously welded seams ground smooth. Closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Captivated cover screws thread into sealed wells. Standard "4-way" pushbutton holes accept all brands of oil-tight push buttons, switches, and pilot lights. Enclosures have internal detachable hinges to hold cover open during wiring, yet permit quick removal. Grounding provisions provided.

Product details

General

Application
Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Pushbutton;Screw
EU RoHS Indicator
No
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
External Mounting Plates
Number of Holes
16
Series
PB
Type
Standard Push Button Enclosure
UPC
786725430451

Dimensions

Actual Depth
3.09 in
Actual Height
11.75 in
Actual Width
10.75 in
Depth
3 in
Height
12 in
Weight
11 lb
Width
11 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1