PB-BC
* Representative image
PB-BC

N4 Blank 6 Vertical Pushbutton Cover Only 14.7X3.2X2.7 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

PB6VLBC

N4 Blank 6 Vertical Pushbutton Cover Only 14.7X3.2X2.7 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

Bodies and doors fabricated from 14 gauge steel. Continuously welded seams ground smooth. Closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Captivated cover screws thread into sealed wells. Grounding provisions provided.

Product details

General

Application
Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Pushbutton;Screw
EU RoHS Indicator
No
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Number of Holes
0
Series
PB
Type
Standard Push Button Enclosure
UPC
786725845576

Dimensions

Actual Depth
14.75 in
Actual Height
14.75 in
Actual Width
3.25 in
Depth
15 in
Height
15 in
Weight
6 lb
Width
3 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1