PBSS
* Representative image
PBSS

N4X 30.5 MM 6 Pushbutton Enclosure 9.5X6.2X3 316 Stainless Steel

Brand:

Wiegmann

Catalog ID:

PBSS6A

N4X 30.5 MM 6 Pushbutton Enclosure 9.5X6.2X3 316 Stainless Steel

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water. PSBB Series designed for areas where serious corrosion problems exist.

Bodies and doors fabricated from 14 gauge 316 stainless steel. Continuously welded seams ground smooth. Closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Captivated cover screws thread into sealed wells. Standard "4-way" pushbutton holes accept all brands of oil-tight push buttons, switches, and pilot lights. Enclosures have internal detachable hinges to hold cover open during wiring, yet permit quick removal. Grounding provisions provided.

Product details

General

Application
Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water. PBSS Series designed for areas where serious corrosion problems exist.
Construction
Continuously Welded Seams
Cover Type
Pushbutton
EU RoHS Indicator
No
Knockouts
No
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
External Mounting Plates
Number of Holes
6
Pushbutton Number of Holes
6
Pushbutton Size
30.5 MM
Series
PBSS-A
Type
Enclosure
UPC
786725845651

Dimensions

Actual Depth
3.09 in
Actual Height
9.5 in
Actual Width
6.25 in
Depth
3 in
Height
10 in
Weight
6 lb
Width
6 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1